Product Number: 1504A

Audio Cable, #22-2pr, TC, O/A Foil, CM

Audio Cable, CM-Rated, 2-22 AWG stranded tinned copper pairs with PVC insulation, Beldfoil® shield, drain, PVC jacket, parallel construction

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); stereo audio; computer communication; panel wiring

Conductor

Size Stranding Material
22 19x34 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.050 in (1.3 mm) Black & Red

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.286 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
13.7 Ohm/1000ft (44.9 Ohm/km) 57 pF/ft (190 pF/m) 100 pF/ft (330 pF/m) 45 Ohm 66% 2.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
150 V RMS

Temperature

UL Temperature Operating
60°C -30°C To +60°C

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

30 lbs/1000ft (45 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Overall Nominal Diameter: 0.143 x 0.286 in. The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.

Update and Revision

Revision Number: 0.438 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.438 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1504A J77U1000 Black and Red Pair UnReel 1,000 ft 612825116165
1504A 0531000 Red and Gray Pair Reel 1,000 ft 612825116189
1504A 053U1000 Red and Gray Pair UnReel 1,000 ft 612825116172
1504A 0532000 Red and Gray Pair Reel 2,000 ft 612825116196 C
1504A A5QU1000 Red and Green Pair UnReel 1,000 ft 612825116134
1504A A5Q2000 Red and Green Pair Reel 2,000 ft 612825116141 C
1504A G04U1000 Red and Purple Pair UnReel 1,000 ft 612825116158