Product Number: 1508ENH

AUDIO ANALOG 1 PAIR, 24AWG, ISTP, LSZH

ANALOG AUDIO 1 PAIR, 24AWG/0.22mm², ISTP, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1 pair 24AWG halogen-free multi core cable for analogue audio; For analogue audio

Conductor

AWG Stranding Material Construction n x D
24 7x32 TC - Tinned Copper 7x0.20 mm

Conductor Count

2

Total Number of Pairs

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.02 mm 0.05 mm

Color Chart

Number Color
Pair 1 Red & Black

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 24 7x0.20 mm Under shielding foil

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.3 mm

Table Notes

According EN 50290-2-20

Cabling

Description
1 pair + 1 strandend tinned copper (24AWG)(7x0.20 mm)

Min Elongation at Breakof Jacket

125 %

Min Tensile Strength of Jacket

9 MPa

Conductor DCR

Max. Conductor DCR Nominal Outer Shield DCR
88.5 Ohm/km 52 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
92 pF/m 180 pF/m

Inductance

Nominal Inductance
0.75 µH/m

Other Temp Range

-30-+70 °C

Max. Pull Tension

73 N

Min Bend Radius (W/o Pulling Strength)

33 mm

Min. Bend Radius During Installation

33.3 mm

Min. Bend Radius During Operation

50 mm

CPR Euroclass

Eca

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.185 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.185 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
1508ENH.00500 Gray Reel 500 m 8719605001610