Product Number: 1511C

Audio Snake Cable, 6 Pr #24 Str TC, Indiv. Shielded and Jacketed, O/A Foil, Flexible PVC Jkt, CM

Audio Snake Cable, 6 Pair 24 AWG (7 x 32) Tinned Copper, Polypropylene insulation, Individually Foil Shielded and Jacketed, Overall Beldfoil® Shield, Flexible PVC Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
24 7x32 TC - Tinned Copper 0.024 in 6

Conductor Count

12

Total Number of Pairs

6

Insulation

Material Nominal Diameter Nominal Wall Thickness
PP - Polypropylene 0.04 in 0.008 in

Color Chart

Number Color
1 Brown
2 Red
3 Orange
4 Yellow
5 Green
6 Blue

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.024 in 24 7x32

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.113 in 0.015 in

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.046 in 18 7x26

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.418 in 0.037 in Yes

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
15.9 Ohm/1000ft 23.3 Ohm/1000ft 23.3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
31 pF/ft 58 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Current

Max. Recommended Current [A]
1.05 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-35°C To +75°C

Bulk Cable Weight

94 lbs/1000ft

Max. Pull Tension

122 lbs

Min. Bend Radius/Minor Axis

4.25 in

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.434 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.434 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1511C B59500 Black, Matte Reel 500 ft 612825116813
1511C B591000 Black, Matte Reel 1,000 ft 612825116806
1511C B595000 Black, Matte Reel 5,000 ft 612825431275