Product Number: 1513ECH

1513ECH - Audio Snake Cable, 12 pr #24 Str TC, Ind. Shielded & Jacketed, O/A Foil, LSZH-C Jkt, Ripcord, Flexible

Audio Snake Cable, 12 Pair 24 AWG (7 x 32) Tinned Copper, PE Insulation, Individually Foil Shielded and LSZH Jacketed, Overall Beldfoil® Shield, LSZH jacket, Ripcord, Flexible

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Size Stranding Material
24 7x32 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.02 mm (0.0402 in) Red & Black

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Table Notes

Aluminum inside

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Diameter Color
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.86 mm (0.113 in) Gray

Table Notes

Jacket single element, elements are numbered 1 - 12 for identification

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.00 mm (0.0394 in) 14.00 mm (0.5512 in)

Overall Cable Diameter (Nominal)

14.00 mm (0.5512 in)

Electricals

Max. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield
88.5 Ohm/km (27.0 Ohm/1000ft) 52 Ohm/km (16 Ohm/1000ft) 92 pF/m (28 pF/ft) 180 pF/m (55 pF/ft)

Temperature

Operating Storage
-30°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
140 mm (5.5 in)

Max. Pull Tension

980 N (220 lbf)

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3

CPR Compliance

CPR Euroclass: Dca-s1,d2,a1; CPR UKCA Class: Dca-s1,d2,a1

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.193 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.193 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
1513ECH.01500 Black Reel 500 m 8719605001801
1513ECH.011000 Black Reel 1,000 m 8719605001795