Product Number: 1815P

Audio Snake Cable, 4 Pr #22 Str TC, Ind. Shielded & Jacketed, PVDF Jkt, CMP

Audio Snake Cable, 4 Pair 22 AWG (7 x 30) Tinned Copper, FEP Insulation, Individually Foil Shielded and PVDF Jacketed, Overall PVDF Jacket, Ripcord, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.010 in (0.25 mm) 0.05 in (1.3 mm) Black, Red

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC each pair

Inner Jacket

Element Material Nom. Thickness Nom. Diameter Color
Pair(s) PVDF - Polyvinylidene Fluoride 0.009 in (0.23 mm) 0.119 in (3.02 mm) Gray

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.015 in (0.38 mm) 0.317 in (8.05 mm)

Overall Cable Diameter (Nominal)

0.317 in (8.05 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 14.8 Ohm/1000ft 31 pF/ft (100 pF/m) 56 pF/ft (180 pF/m) 50 Ohm 66% 1.45 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -40°C to +150°C

Bend Radius

Stationary Min. Installation Min.
3.2 in (81 mm) 3.2 in (81 mm)

Max. Pull Tension

109 lbs (49.4 kg)

Bulk Cable Weight

52 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1815R

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1815P 010500 Black Reel 500 ft 612825123460 C
1815P 0101000 Black Reel 1,000 ft 612825123453 C
1815P 0105000 Black Reel 5,000 ft 612825438168