Product Number: 70040

MICROPHONECABLE 1PR AWG24

MICROPHONECABLE 1PR AWG24/0.22mm²

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Microphone cable

Conductor

AWG Stranding Material Construction n x D
24 32x38 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 32x0.10 mm

Conductor Count

2

Total Number of Pairs

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.45 mm 0.05 mm

Color Chart

Number Color
Wire 1 Red
Wire 2 Blue

Color Chart 2

Color
Black
Red (like RAL 3001)
Yellow (like RAL 1003)
Green (like RAL 6029)
Blue (like RAL 5005)
Gray (like RAL 7000)

Table Notes

Possible color of outerjacket

Outer Shield

Type Material Min. Coverage [%]
Spiral Serve / Screen Bare Copper (BC) 90%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride 6.10 mm 0.20 mm

Table Notes

Flexible Matte Finish Sheath

Cabling

Description Filler
2 fillers + 2 wires twisted Cotton yarn (2x)

Conductor DCR

Max. Conductor DCR
78 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
60 pF/m 110 pF/m

Storage Temperature Range

-15°C To +60°C

Operating Temp Range (Fixed Install)

-5°C To +60°C

Min. Bend Radius During Installation

61 mm

Environmental Space

Indoor

Update and Revision

Revision Number: 0.168 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.168 Revision Date: 02-15-2024


Part Numbers

Item # Color Put-Up Type Length EAN
70040.00100 Black Reel 100 m 8719605009784
70040.00500 Black Reel 500 m 8719605009791