Product Number: 70066
8 x QUAD SNAKE, 26AWG, PVC
AUDIO 8 x QUAD SNAKE, 26AWG/0.14mm², PVC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
8 fold star-quad microphone cable |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
26 | Stranded | BC - Bare Copper | 19x0.10 mm |
Conductor Count |
32 |
---|
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.15 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Quad 1 | White & Blue & White/Blue & Blue/White |
Table Notes |
With ringmarking |
---|
Color Chart 2
Number | Color |
---|---|
Quad 1 | 1 |
Quad 2 | 2 |
Quad 3 | 3 |
Quad 4 | 4 |
Quad 5 | 5 |
Quad 6 | 6 |
Quad 7 | 7 |
Quad 8 | 8 |
Inner Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | Stranded tinned copper | 26 | 7x0.16 mm | Under shielding foil |
Table Notes |
Aluminum inside |
---|
Inner Jacket
Material | Color | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Gray | 3.70 mm |
Table Notes |
Elements are numbered 1-8 for identification |
---|
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PVC - Polyvinyl Chloride | 16.70 mm | 0.50 mm | 1.50 mm |
Construction and Dimensions
Cabling
Description |
---|
1 center filler + 8 quads + 7 fillers + 1 stranded tinned copper drainwire (16AWG) (26x0.254 mm) covered with a non-woven foil |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
110.0 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
164 pF/m | 222 pF/m |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Other Temp Range |
-30 to +70 °C |
---|
Mechanical Characteristics
Min. Bend Radius During Installation |
167 mm |
---|---|
Min. Bend Radius During Operation |
250.5 mm |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
History
Update and Revision |
Revision Number: 0.161 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.161 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70066.00500 | Black | Reel | 500 m | 8719605010599 |