Product Number: 8759

Audio Cable, #20-1pr, TC, O/A Braid, CM

20 AWG stranded (7x28) tinned copper conductors, PVC insulation, twisted pair, tinned copper spiral wrapped shield (90% coverage), PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
20 7x28 TC - Tinned Copper 0.038 in 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.07 in 0.016 in

Color Chart

Number Color
1 Black & Red

Outer Shield

Type Material Coverage [%]
Spiral Serve / Screen Tinned Copper (TC) 90%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.199 in 0.025 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
10 Ohm/1000ft 10 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
47 pF/ft 79 pF/ft

Inductance

Nominal Inductance
0.17 µH/ft

Impedance

Nominal Characteristic Impedance
43 Ohm

Current

Max. Recommended Current [A]
3.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

80°C

Operating Temperature Range

-20°C To +80°C

Bulk Cable Weight

23 lbs/1000ft

Max. Pull Tension

25 lbs

Min. Bend Radius/Minor Axis

2 in

NEC/(UL) Compliance

CMG

CEC/C(UL) Compliance

CMG

UL AWM Style Compliance

AWM 2095 (300 V 80°C)

CPR Euroclass

Eca

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.410 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.410 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8759 060U500 Chrome UnReel 500 ft 612825215448
8759 0601000 Chrome Reel 1,000 ft 612825215080
8759 060U1000 Chrome UnReel 1,000 ft 612825215097