Product Number: 9451PS4

Audio Snake Cable, 4 Pair 22 AWG, TC, Indiv. Shielded, CMP

Audio Snake Cable, 4 Pair 22 AWG tinned copper pairs, FEP insulation, drain, individually shielded with Beldfoil® bonded to numbered PVC jackets so both strip simulteaneously, Plenum Flamarrest® jackets, Banana Peel construction

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.044 in (1.1 mm) Black & Red

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Element Material Nom. Diameter Color
Individual PVC - Polyvinyl Chloride .127 in (3.23 mm) Black

Outer Jacket

Material
Banana Peel (No Overall Jacket)

Overall Cable Diameter (Nominal)

.306 in (7.77 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
14.1 Ohm/1000ft (46.3 Ohm/km) 35 pF/ft (110 pF/m) 67 pF/ft (220 pF/m) 69% 2.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -20°C To +75°C

Max. Pull Tension

108 lbs (49.0 kg)

Bulk Cable Weight

68 lbs/1000ft (100 kg/km)

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.

Update and Revision

Revision Number: 0.516 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.516 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
9451PS4 010500 Black Reel 500 ft 612825253112
9451PS4 0101000 Black Reel 1,000 ft 612825253105
9451PS4 008500 Gray Reel 500 ft 612825253099
9451PS4 0081000 Gray Reel 1,000 ft 612825253082