Product Number: 9451WB

Audio Cable, 1 Pair 22 AWG, TC, Shielded, Waterblocked

Audio Cable, 1 Pair 22 AWG stranded (7x30) TC conductors, polypropylene insulation, overall Beldfoil® shield (100% coverage), 22 AWG stranded TC drain wire, waterblock tape, polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Automatic Stripping Equipment; Low Voltage analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level audio; Computer Communication; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.046 in (1.2 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Table Notes

Outer Shield Waterblocking Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PE - Polyethylene 0.020 in (0.51 mm) 0.165 in

Overall Cable Diameter (Nominal)

0.165 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
18.2 Ohm/1000ft 35 pF/ft (110 pF/m) 67 pF/ft (220 pF/m) 66% 6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
1.65 in (41.9 mm) 1.65 in

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

11 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
9451WB 010U1000 Black UnReel 1,000 ft 612825253198