Product Number: BE46349

MICROPHONE CABLE 24 AWG PVC

MICROPHONE CABLE 24AWG/0.22mm² 0.22mm² PVC

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Microphone Cable

Conductor

AWG Stranding Material Construction n x D
24 Stranded BC - Bare Copper 32x0.10 mm

Conductor Count

2

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.45 mm 0.05 mm

Color Chart

Number Color
Wire 1 Red
Wire 2 Blue

Outer Shield

Type Material Min. Coverage [%]
Spiral Serve / Screen Bare Copper (BC) 90%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride 6.10 mm 0.20 mm

Table Notes

Flexible Matte Finish Sheath

Cabling

Description Filler
2 fillers + 2 wires twisted Cotton yarn (2x)

Conductor DCR

Max. Conductor DCR
78 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
60 pF/m 110 pF/m

Storage Temperature Range

-15°C To +60°C

Other Temp Range

-5 to +60 °C

Min. Bend Radius During Installation

61 mm

Environmental Space

Indoor

Update and Revision

Revision Number: 0.165 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.165 Revision Date: 02-15-2024

Part Numbers

Item # Color Put-Up Type Length EAN
BE46349.10100 Black Reel 100 m 8719605027344
BE46349.00500 Black Reel 500 m 8719605027337
BE46349.001000 Black Reel 1,000 m 8719605027313
BE46349.13100 Blue Reel 100 m 8719605027375
BE46349.11100 Green Reel 100 m 8719605027351
BE46349.12100 Red Reel 100 m 8719605027368