Product Number: 1304A4

CatSnake® 4-Channel 4 Pr #24 Str BC, U/UTP, Flexible PVC Inner & Outer Jkts

Category 5e, 4 x 4 Pair Cables Bundled, Inner Cables: 4 pair 24 AWG (7x32) Bare Copper, U/UTP, BelFlex® Inner Jackets & Overall Belflex® Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Field Deployable Cat 5e Patch, Digital Audio formats such as CobraNet, eSnake, & Ethersound, Live events or studio sound

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 16 24 AWG 7x32 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.009 in (0.23 mm) 0.043 in (1.1 mm) White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.25 in (6.4 mm)

Table Notes

Four Cat 5e cable each 4pr UTP; Inner Jacket Colors: Black #1, Black #2, Black #3, Black #4

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.075 in (1.9 mm) 0.757 in (19.2 mm)

Overall Cable Diameter (Nominal)

0.757 in (19.2 mm)

Electricals

Element Max. Conductor DCR Nom. Velocity of Prop.
Pair(s) 90 Ohm/km (27 Ohm/1000ft) 70%

Voltage

Voltage Rating
(300 V)

Temperature

Operating
-30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
7.6 in (190 mm) 7.6 in (190 mm)

Max. Pull Tension

176 lbs (79.8 kg)

Bulk Cable Weight

210 lbs/1000ft (310 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Burial

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. RJ-45 and Neutrik EtherCon Compatible. Cable passes -40C cold bend.Operating temperatures are subject to length de-rating.

Update and Revision

Revision Number: 0.288 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.288 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
1304A4 B59500 Matte Black Reel 500 ft 612825111139
1304A4 B591000 Matte Black Reel 1,000 ft 612825111122