Product Number: 1513C

Audio Snake Cable, #24-12pr Str TC, Ind. Shielded & Jacketed, O/A Foil, PVC Jkt, Ripcord, CM, Flexible

Audio Snake Cable, 12 Pair 24 AWG (7 x 32) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, PVC jacket, Ripcord, CM, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.04 in (1.0 mm) Black & Red
Yellow, Green, Blue, Violet, Grey, White, Black, Tan, Pink, Brown, Red, Orange The Colors represented in this rows are for Inner Jacket colors

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC Individual pair tapes are adhered to their inner jackets for easy stripping

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (65x36) TC

Inner Jacket

Element Material Nom. Thickness Nom. Diameter
Pair(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.113 in (2.87 mm)

Table Notes

Inner jackets are numbered and are colored: Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.561 in (14.2 mm) Yes

Overall Cable Diameter (Nominal)

0.561 in (14.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 23.3 Ohm/1000ft 31 pF/ft (100 pF/m) 58 pF/ft (190 pF/m) 50 Ohm 66% 1.05 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
75°C -35°C to +75°C

Bend Radius

Stationary Min. Installation Min.
5.6 in (140 mm) 5.6 in (140 mm)

Max. Pull Tension

220.4 lbs (99.97 kg)

Bulk Cable Weight

162 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.516 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.516 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1513C B59500 Black, Matte Reel 500 ft 612825116851 C
1513C B591000 Black, Matte Reel 1,000 ft 612825116844 C
1513C B595000 Black, Matte Reel 5,000 ft 612825431237