Product Number: 1800B

Digital Audio Cable, 1 Pr #24 Str TC, O/A Foil, PVC Jkt, CMR

Digital Audio Cable, 1 Pair 24 AWG (7 x 32) Tinned Copper, Datalene® Insulation, Overall Beldfoil® Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital audio, Interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.022 in (0.56 mm) 0.068 in (1.7 mm) Red & Black HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.185 in (4.70 mm)

Table Notes

Jacket and shield are bonded so both can be removed with automatic stripping equipment.

Overall Cable Diameter (Nominal)

0.185 in (4.70 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 12 pF/ft (39 pF/m) 26 pF/ft (85 pF/m) 110 Ohm 76% 3.8 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
60°C -30°C to +60°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

16.5 lbs (7.48 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

AES/EBU

Plenum Number

1801B

Notes

For cross-connect use with 1803F (et al.) Digital Audio Snake Cables.

Update and Revision

Revision Number: 0.522 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.522 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC Footnote
1800B T5X5000 Gray Reel 5,000 ft 612825427995
1800B T5X500 Gray T5X Reel 500 ft 612825122791 C
1800B T5X1000 Gray T5X Reel 1,000 ft 612825122784 C
1800B T5XU1000 Gray T5X UnReel 1,000 ft 612825122777
1800B 0071000 Violet Reel 1,000 ft 612825122814 C
1800B 007U1000 Violet UnReel 1,000 ft 612825122807
1800B 0075000 Violet Reel 5,000 ft 612825427988