Product Number: 1801B

Digital Audio Cable, 1 Pr #24 Str TC, O/A Foil, Flamarrest® Jkt, CMP

Digital Audio Cable, 1 Pair, 24 AWG (7 x 32) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, Flamarrest® Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital audio, Interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.021 in (0.53 mm) 0.066 in (1.7 mm) Red & Black

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.165 in (4.19 mm)

Overall Cable Diameter (Nominal)

0.165 in (4.19 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 12 pF/ft (39 pF/m) 26 pF/ft (85 pF/m) 110 Ohm 78% 3.8 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

16.5 lbs (7.48 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

AES/EBU

Non-Plenum Number

1800B

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1801B 0081000 Gray Reel 1,000 ft 612825416661
1801B 877500 Natural Reel 500 ft 612825122968 C
1801B 8771000 Natural Reel 1,000 ft 612825122951 C
1801B 877U1000 Natural UnReel 1,000 ft 612825122944
1801B 8775000 Natural Reel 5,000 ft 612825430056
1801B Z4B500 Violet Z4B Reel 500 ft 612825122937
1801B Z4B1000 Violet Z4B Reel 1,000 ft 612825122920 C
1801B Z4BU1000 Violet Z4B UnReel 1,000 ft 612825122913