Product Number: 70051

1 PAIR AES/EBU, 26AWG, ISTP, LSZH

DIGITAL AUDIO 1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable; Used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification

Conductor

AWG Stranding Material Cross Section Construction n x D
26 7x34 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 0.14 mm² 7x0.15 mm

Conductor Count

2

Total Number of Pairs

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.10 mm 0.03 mm

Color Chart

Number Color
Pair 1 White & Blue

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 26 7x0.16 mm

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.90 mm 0.20 mm

Cabling

Description
1 pair

Conductor DCR

Nominal Conductor DCR
134.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
40 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
80%

Other Temp Range

-30 to +70 °C

Min. Bend Radius During Installation

39 mm

Min Setting Radius

19.5 mm

CPR Euroclass

Fca

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

LOI of Jacket

Min. 34 %

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.177 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.177 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
70051.02500 Black Reel 500 m 8719605161857
70051.011000 Gray Reel 1,000 m 8719605010063
70051.00100 Purple Reel 100 m 8719605010049
70051.00500 Purple Reel 500 m 8719605010056