Product Number: 70054

8 PAIR AES/EBU, 26AWG, ISTP, LSZH

DIGITAL AUDIO 8 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification

Conductor

AWG Stranding Material Cross Section Construction n x D
26 7x34 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 0.14 mm² 7x0.15 mm

Conductor Count

16

Total Number of Pairs

8

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.10 mm 0.03 mm

Color Chart

Number Color
Pair 1 t/m 8 White & Blue

Inner Shield

Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® 100% Stranded tinned copper 26 7x0.16 mm

Table Notes

Aluminum inside

Inner Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.90 mm 0.10 mm

Table Notes

Elements are numbered for identification

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 26 7x0.16 mm

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 12.80 mm 1.20 mm

Cabling

Description Filler
1 filler + 8 pairs Polypropylene

Conductor DCR

Nominal Conductor DCR
134.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
40 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
80%

Other Temp Range

-30 to +70 °C

Min. Bend Radius During Installation

128 mm

Min. Bend Radius During Operation

192 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

LOI of Jacket

Min. 34 %

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.217 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.217 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
70054.01500 Gray Reel 500 m 8719605010230