Product Number: 70054CH

AUDIO DIGITAL AES/EBU 8 PAIR 26AWG, BELDFOIL, LSZH

DIGITAL AUDIO AES/EBU 8 PAIR 26AWG/0.14mm², BELDFOIL, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

8-pair 26AWG halogen-free multi-core cable; For digital audio

Conductor

AWG Stranding Construction n x D
26 7x34 7x0.15 mm

Conductor Count

16

Total Number of Pairs

8

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.10 mm 0.03 mm

Color Chart

Number Color
Pair 1 t/m 8 White&Blue

Inner Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% Stranded tinned copper 26 7x0.16 mm Under shielding foil

Table Notes

Aluminum inside

Inner Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.90 mm

Table Notes

Jacket single element, elements are numbered 1 - 8

Outer Shield

Type Material Coverage [%] Drainwire AWG
Tape Bi-Laminate (Alum+Poly) 100% 7xAWG34

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 12.80mm 1.30 mm

Cabling

Description
8 pairs

Min Tensile Strength of Jacket

9 MPa

Conductor DCR

Max. Conductor DCR
145 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
40 pF/m

Other Temp Range

-30 to +70 °C

Min. Bend Radius During Installation

128 mm

Min. Bend Radius During Operation

192 mm

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.101 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.101 Revision Date: 12-22-2023


Part Numbers

Item # Color Put-Up Type Length EAN
70054CH.00500 Violet Reel 500 m 8719605144720