Product Number: 70057CH

2 PAIR AES/EBU, 24AWG, ISTP, LSZH-C

DIGITAL AUDIO 2 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable; Used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification

Conductor

Size Stranding Material
24 7x32 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity)

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.45 mm (0.0571 in) White & Blue

Inner Shield

Material Coverage
Bi-Laminate (Alum+Poly) 100%

Inner Shield Table Notes

Aluminum inside

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.50 mm (0.138 in)

Inner Jacket Table Notes

Elements are numbered for identification

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.10 mm (0.0433 in) 9.40 mm

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop.
86.0 Ohm/km (26.2 Ohm/1000ft) 40 pF/m (12 pF/ft) 110 Ohm 80%

Bend Radius

Installation Min.
94 mm

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Dca-s1,d2,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.187 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.187 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
70057CH.00100 Violet Reel 100 m 8719605142306
70057CH.00500 Violet Reel 500 m 8719605010315