Product Number: 7891A

Audio Snake Cable, #26-2pr, TC, Indiv. Shielded, CM

Digital Audio Snake Cable, CM-Rated, 2-26 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simultaneously, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Size Stranding Material No. of Pairs
26 7x34 TC - Tinned Copper 2

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 0.054 in (1.4 mm) Brown and Numbered 1, Red and Numbered 2 HDPE

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Shield Table Notes

Indiv. Foil tapes bonded to inner jacket

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.136 in (3.45 mm)

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.343 in Yes

Electricals

Nom. Characteristic Impedance
110 Ohm

Delay

Nom. Velocity of Prop.
76%

High Frequency

Frequency [MHz]
0.384
0.7056
0.768
1.024
1.4112
1.536
2.048
2.8224
3.072
4.096
5.6448
6.144
8.192
11.2896
12.288
24.576

Temperature

Operating
-30°C To +80°C

Max. Pull Tension

24 lbs (11 kg)

Bulk Cable Weight

49 lbs/1000ft (73 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.369 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.369 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
7891A Z4B500 Violet Z4B Reel 500 ft 612825190769 C
7891A Z4B1000 Violet Z4B Reel 1,000 ft 612825190752 C