Product Number: BE46204

4 PAIR AES/EBU, 26AWG, ISTP, FLEX, LSZH, STAGE

4 PAIR AES/EBU, 26AWG/0.14mm², ISTP, FLEX, LSZH, STAGE

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited

Conductor

AWG Stranding Material Cross Section Construction n x D
26 7x34 TC - Tinned Copper 0.14 mm² 7x0.16 mm

Conductor Count

8

Total Number of Pairs

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.1 mm 0.03 mm

Color Chart

Number Color
Pair 1 t/m 4 White & Blue

Inner Shield

Type Material Nominal Diameter Min. Coverage [%]
Spiral Serve / Screen Tinned Copper (TC) 2.40 mm 90%

Inner Jacket

Material Nominal Diameter Diameter +/- Tolerance
Nylon 2.8 mm 0.1 mm

Outer Shield

Type Material Nominal Diameter Min. Coverage [%]
Braid Tinned Copper (TC) 7 mm 90%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9 mm 0.4 mm

Cabling

Description
4 pairs covered with a non-woven separating foil

Conductor DCR

Max. Conductor DCR
130 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
50 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 2.3 dB/100m
6 MHz 9.5 dB/100m
10 MHz 16 dB/100m

Delay

Nominal Velocity of Propagation (VP) [%]
60%

Other Temp Range

-25 to +70 °C

Min. Bend Radius During Installation

90 mm

Min. Bend Radius During Operation

135 mm

Environmental Space

Indoor

Update and Revision

Revision Number: 0.161 Revision Date: 01-15-2024

Update and Revision

Revision Number: 0.161 Revision Date: 01-15-2024


Part Numbers

Item # Color Put-Up Type Length EAN
BE46204.01500 Black Reel 500 m 8719605171894