Product Number: YE00193

1 PAIR AES/EBU, 26AWG, ISTP, LSZH, STAGE

1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation

Conductor

AWG Stranding Material Construction n x D
26 18x38 TC - Tinned Copper 18x0.10 mm

Conductor Count

2

Total Number of Pairs

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.13 mm 0.03 mm

Color Chart

Number Color
Pair 1 White & Blue

Outer Shield

Type Material Min. Coverage [%]
Tape Polyester
Spiral Serve / Screen Tinned Copper (TC) 90%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.90 mm 0.10 mm

Cabling

Description
1 pair

Conductor DCR

Max. Conductor DCR Nominal Outer Shield DCR
130 Ohm/km 40.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
56 pF/m 220 pF/m

Min Insulation Resistance

2000 MOhm*km

Inductance

Nominal Pair Inductance
0.80 µH/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 10 Ohm
6 - 24 110 Ohm 20 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
2 MHz 3.1 dB/100m
4 MHz 6.2 dB/100m
5 MHz 7.3 dB/100m
6 MHz 8.2 dB/100m
12 MHz 13.1 dB/100m
24 MHz 21.1 dB/100m

Delay

Nominal Velocity of Propagation (VP) [%]
60%

Other Temp Range

-30 to +80 °C

Max. Pull Tension

50 N

Min. Bend Radius During Installation

29 mm

Min. Bend Radius During Operation

43.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.132 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.132 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
YE00193.00500 Gray Reel 500 m 8719605111906