Product Number: 1392P

Media Control, #22-1pr BC, #18-2c BC, CMP

Lighting & Automation Cable, Plenum-CMP, 1 shielded (data) pair 22 AWG stranded bare copper, FEP insulation, 2-18 AWG stranded bare copper conductors unshielded, FEP insulation (power), Flamarrest® jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Multi-Media & Lighting Automation / Control, AMX™ and Crestron ® Control Systems

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 BC - Bare Copper
Conductor(s) 2 18 AWG 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.023 in (0.58 mm) 0.074 in (1.9 mm) Blue & White
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.068 in (1.7 mm) Red, Black

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.205 in (5.21 mm)

Overall Cable Diameter (Nominal)

0.205 in (5.21 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
Pair(s) 16.3 Ohm/1000ft 14 pF/ft (46 pF/m) 100 Ohm 3.8 Amps per Conductor at 25ºC
Conductor(s) 6.9 Ohm/1000ft (23 Ohm/km) 29 pF/ft (95 pF/m) 7.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

65.3 lbs (29.6 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1392A

Notes

Sequential footage marking every two feet.

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
1392P 010Z250 Black ReelTuff Box 250 ft 612825439257
1392P 010500 Black Reel 500 ft 612825114222
1392P 010Z500 Black ReelTuff Box 500 ft 612825435044
1392P 010Z750 Black ReelTuff Box 750 ft 612825439264
1392P 0101000 Black Reel 1,000 ft 612825114215
1392P 010Z1000 Black ReelTuff Box 1,000 ft 612825435020
1392P 877500 Natural Reel 500 ft 612825114246
1392P 8771000 Natural Reel 1,000 ft 612825114239
1392P 877Z1000 Natural ReelTuff Box 1,000 ft 612825435037