Product Number: 2183P

4K UHD Media Cable, 4 Pr #23, F/UTP Flamarrest® Jacket, CMP

4 Pair 23 AWG Solid Bare Copper Conductors, FEP Insulation, F/UTP, Helical TC Drain, Ripcord, Flamarrest® Jacket, Plenum CMP-LP (0.6A)

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

HDBaseT, Full 5-Play, 4K (UHD/DCI), POH, POE

Conductor

Size Stranding Material
23 AWG Solid BC - Bare Copper

Insulation

Material Nom. Thickness Color Code
FEP - Fluorinated Ethylene Propylene 0.010 in (0.25 mm) Western Electric (Modified)

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC Two drain wires applied helically for added flexibility

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.270 in Yes

Overall Cable Diameter (Nominal)

0.270 in

Electricals

Nom. Conductor DCR Nom. Velocity of Prop. Max. Current
22.7 Ohm/1000ft 72% 3.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating Installation Storage
90°C -20°C to +90°C 0°C To +75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor, Outdoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP-LP (0.6A), CL3P

CEC / C(UL) Compliance

CMP

IEEE Compliance

POE per 802.3af & POE+ 802.3at-2009

ISO/IEC Compliance

11801 ed 2.2 (2011) Class D

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

2183R

Notes

Values Above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings.

Update and Revision

Revision Number: 0.413 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.413 Revision Date: 12-22-2023

Part Numbers

Item # Color Putup Type Length UPC
2183P 010A250 Black Reel-in-Box 250 ft 612825392958
2183P 0101000 Black Reel 1,000 ft 612825391678
2183P 010A1000 Black Reel-in-Box 1,000 ft 612825391708
2183P 010Z1000 Black ReelTuff Box 1,000 ft 612825433231
2183P D15A1000 Blue Reel-in-Box 1,000 ft 612825391685
2183P D15Z1000 Blue ReelTuff Box 1,000 ft 612825433286
2183P 009A1000 White Reel-in-Box 1,000 ft 612825391692
2183P 009Z1000 White ReelTuff Box 1,000 ft 612825433187