Product Number: 1387LA

Lighting & Automation, 2 Conductor 18 AWG + 1 Pair 22 AWG, CL3

Lighting & Automation Cable, 2 conductor 18 AWG stranded (19x30) bare copper unshielded, PP insulation and 1 pair 22 AWG stranded (7x30) bare copper, PP insulation, Beldfoil® shield with drain, CL3 & CM rated PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Lutron Sivoia QS System

Conductor

AWG Stranding Material No. of Conductors No. of Pairs
22 7x30 BC - Bare Copper 1
18 19x30 BC - Bare Copper 2

Conductor Count

4

Insulation

Element Material
22 AWG PP - Polypropylene
18 AWG PP - Polypropylene

Color Chart

Number Color
1 Purple & White
2 Red & Black

Inner Shield

Type Layer Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape 22 AWG Pair Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24
TC - Tinned Copper 7x32

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.335 in No

Conductor DCR

Element Nominal Conductor DCR
22 AWG 16.1 Ohm/1000ft
18 AWG 6.5 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor
22 AWG Pair(s) 14.17 pF/ft

Current

Element Max. Recommended Current [A]
22 AWG 3.8 Amps per Conductor at 25ºC
18 AWG 7.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

0°C To +60°C

Bulk Cable Weight

57 lbs/1000ft

Max. Pull Tension

67 lbs

Min. Bend Radius/Minor Axis

3.5 in

NEC/(UL) Compliance

CL3, CM

CEC/C(UL) Compliance

CM

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1581 Vertical Tray

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

1387LP

Notes

Sequential footage marking every two feet.

Update and Revision

Revision Number: 0.305 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.305 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1387LA 204500 Blue, Light With White Stripe Reel 500 ft 612825114079

Resources

Resources