Product Number: 2181LP

Lighting & Automation, 2C 12AWG, 1C 18AWG, 1Pr 22AWG, CL2P

Lighting & Automation Cable, 2C 12 AWG 7x20 stranded, bare copper conductors unshielded, FEP insulation (power), 1C 18 AWG 7x26 stranded, bare copper conductor unshielded, FEP insulation and 1 (data) pair 22 AWG 7x30 stranded bare copper, FEP insulation, Beldfoil®shield w drain, overall Flamarrest® LS PVC jacket, CL2P rated.

  • Availability:
    Global
  • Status:
    Active
2181LP

Specifications

Suitable Applications

Media, automation, light control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 7x26 BC - Bare Copper
Pair(s) 1 22 AWG 7x30 BC - Bare Copper
Conductor(s) 2 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.009 in (0.23 mm) 0.064 in (1.6 mm) Orange, Violet & White, Black & Red
Pair(s) FEP - Fluorinated Ethylene Propylene 0.011 in (0.28 mm) 0.051 in (1.3 mm) Violet, White
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.011 in (0.28 mm) 0.111 in (2.82 mm) Red, Black

Inner Shield

Shield Type Material Coverage Drainwire Type
No Shield
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
No Shield

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.256 in

Overall Cable Diameter (Nominal)

0.256 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 4 Amps per Conductor
Pair(s) 17.9 Ohm/1000ft (58.7 Ohm/km) 17.4 Ohm/1000ft (57.1 Ohm/km) 25 pF/ft (82 pF/m) 2.2 Amps per Conductor at 25ºC
Conductor(s) 1.6 Ohm/1000ft (5.2 Ohm/km) 9.6 Amps per Conductor

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C 0°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.56 in (65.0 mm) 2.56 in

Max. Pull Tension

220 lbs (100 kg)

Bulk Cable Weight

70 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 725, CL2P

CEC / C(UL) Compliance

CL2P

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

2181LA

Update and Revision

Revision Number: 0.65 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.65 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
2181LP 009250 White Reel 250 ft 612825352662
2181LP 009500 White Reel 500 ft 612825352679
2181LP 0091000 White Reel 1,000 ft 612825352686

Resources

Resources