Product Number: 2285P

Light Dimmer Cable, 2 Conductor 18 AWG BC, CMP

Light Dimmer Cable, 2 Conductor 18 AWG solid bare copper conductors with Flamarrest® insulation, CMP rating, Flamarrest® Low Smoke PVC jacket with ripcord.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Ballast Wiring and Connection, Addressable Fire Systems, Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.0605 in (1.54 mm) Violet, Gray

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.147 in Yes

Overall Cable Diameter (Nominal)

0.147 in

Electricals

Nom. Conductor DCR Max. Current
6.4 Ohm/1000ft 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.47 in (37.3 mm) 1.47 in

Max. Pull Tension

39.2 lbs (17.8 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

2285R

Update and Revision

Revision Number: 0.220 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.220 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC
2285P 009500 White Reel 500 ft 612825408024
2285P 0091000 White Reel 1,000 ft 612825408017

Resources

Resources