Product Number: 1862A
Speaker Cable, 2 Conductor 16 AWG BC, Unshielded, CMP
Speaker Cable, 2 Conductor 16 AWG stranded (19x29) high conductivity bare copper conductors with Flamarrest® insulation, cabled in an open twisted construction, Plenum-CL3P.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Speaker Cable |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 19x29 | BC - Bare Copper | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.022 in |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Nominal Diameter |
---|
0.202 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Inductance
Nominal Inductance |
---|
0.186 µH/ft |
Current
Max. Recommended Current [A] |
---|
6.5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
150 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
24 lbs/1000ft |
---|---|
Max. Pull Tension |
60.8 lbs |
Min. Bend Radius/Minor Axis |
2.25 in |
Standards
NEC/(UL) Compliance |
CL3P |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
UL voltage rating |
150 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.351 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.351 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1862A D261000 | Black & Natural Pair | Reel | 1,000 ft | 612825125167 |