Product Number: 25100UE

Security & Sound, 2 Conductor 14 AWG BC, Armored

Security & Commercial Audio Cable, Armored, 2 Conductor 14 AWG stranded (19x27) bare copper conductors with polyolefin insulation, PVC jacket.

  • Availability:
    Global
  • Status:
    Active
25100UE

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.092 in (2.3 mm) Black, White

Outer Shield

Shield Type Material Coverage
Tape Polyester 100%

Inner Jacket

Material Nom. Thickness Nom. Diameter Color
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.230 in (5.84 mm) Brown

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.45 in (11 mm)

Overall Cable Diameter (Nominal)

0.45 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.53 Ohm/1000ft 22 pF/ft (72 pF/m) 8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
4.5 in (110 mm) 4.5 in

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

81 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 725, Article 760

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6100UE

Update and Revision

Revision Number: 0.242 Revision Date: 12-20-2022

Update and Revision

Revision Number: 0.242 Revision Date: 12-20-2022


Part Numbers

Item # Color Putup Type Length UPC Footnote
25100UE 0001000 None Reel 1,000 ft 612825132059 C