Product Number: 4300FE

Security & Sound, 2 Conductor 18 AWG BC, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 2-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Size Stranding Material
18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.2 mm (0.0079 in) 1.5 mm (0.059 in) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 4.15 mm (0.163 in) Yes

Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

4.15 mm (0.163 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
21.3 Ohm/km (6.49 Ohm/1000ft) 110 pF/m (34 pF/ft) 200 pF/m (61 pF/ft) 3.5 Amps per Conductor

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
41.5 mm (1.63 in)

Max. Pull Tension

90 N (20 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.535 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.535 Revision Date: 03-04-2025

Part Numbers

Item # Color Putup Type Length EAN
4300FE.00100 Gray, RAL 7032 Reel 100 m 8719605006486
4300FE.00500 Gray, RAL 7032 Reel 500 m 8719605006493