Product Number: 5000U1

Security & Sound, 2 Conductor-12 AWG TC, CL3

Security & Commercial Audio Cable, 2 Conductor 12 AWG stranded (19x25) tinned copper conductors with PVC insulation, Waterblocking tape, CL3, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA systems, Sound/Audio systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG 19x25 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.119 in (3.02 mm) Black, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.320 in

Overall Cable Diameter (Nominal)

0.320 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
1.7 Ohm/1000ft 32 pF/ft (100 pF/m) 12 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -30°C to 105°C

Bend Radius

Stationary Min. Installation Min.
3.2 in (81 mm) 3.2 in

Max. Pull Tension

152 lbs (68.9 kg)

Bulk Cable Weight

59 lbs/1000ft

Environmental Suitability

Outdoor - Water Exposure, Indoor, Outdoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 725, CL3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.396 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.396 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
5000U1 0101000 Black Reel 1,000 ft 612825154785
5000U1 0081000 Gray Reel 1,000 ft 612825154778