Product Number: 50977

Speaker Cable, 2 Conductor 2.5 mm², BC, Unshielded

Highly Flexible Speaker Cable, 2 core 2.5 mm² stranded bare copper conductors with TPE insulation, TPE jacket

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Conductors
2.5 mm² 77x0.2 mm BC - Bare Copper 2

Conductor Count

2

Insulation

Material
TPE - Thermoplastic Elastomer

Color Chart

Color
Black
White

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Separator Material
PVC - Polyvinyl Chloride 8.40 mm non-Woven Tape

Material

TPE

Conductor DCR

Max. Conductor DCR
8.62 Ohm/km

Operating Temperature Range

-25°C to +75°C

UV Resistance

Yes

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.39 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.39 Revision Date: 02-15-2024