Product Number: 5102UP

Audio Cable, 4 Conductor 14 AWG, BC, Unshielded, CM

Audio Cable, Rated-CL3, 4-14 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 14 AWG 42x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.02 in (0.51 mm) 0.115 in (2.92 mm) Black, White, Red, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.313 in Yes

Overall Cable Diameter (Nominal)

0.313 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.42 Ohm/1000ft 29 pF/ft (95 pF/m) 6.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.13 in (79.5 mm) 3.13 in

Max. Pull Tension

213 lbs (96.6 kg)

Bulk Cable Weight

78 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 725, CL3

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.464 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.464 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
5102UP 010500 Black Reel 500 ft 612825156727
5102UP D15500 Blue Reel 500 ft 612825156161 C
5102UP D151000 Blue Reel 1,000 ft 612825156734
5102UP 008500 Gray Reel 500 ft 612825156765
5102UP 0081000 Gray Reel 1,000 ft 612825156758 C
5102UP 005500 Green, Dark Reel 500 ft 612825156741
5102UP 009500 White Reel 500 ft 612825156772 C
5102UP 0101000 White Reel 1,000 ft 612825156789