Product Number: 5200FH

Security & Sound, 2 Conductor 16 AWG, TC, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-16 AWG stranded tinned copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.075 in (1.9 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.188 in Yes

Overall Cable Diameter (Nominal)

0.188 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
4.2 Ohm/1000ft 58 pF/ft (190 pF/m) 114 pF/ft (374 pF/m) 6.25 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.88 in (47.8 mm) 1.88 in

Max. Pull Tension

85.5 lbs (38.8 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6200FH

Update and Revision

Revision Number: 0.280 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.280 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
5200FH 008500 Gray Reel 500 ft 612825157328
5200FH 0081000 Gray Reel 1,000 ft 612825157342
5200FH 008U1000 Gray UnReel 1,000 ft 612825157359
5200FH 009U1000 White UnReel 1,000 ft 612825336525