Product Number: 5200UE

Security & Sound, 2 Conductor 16 AWG, BC, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-16 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.008 in (0.20 mm) 0.073 in (1.9 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.180 in (4.57 mm) Yes

Overall Cable Diameter (Nominal)

0.180 in (4.57 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 4.2 Ohm/1000ft 23 pF/ft (75 pF/m) 6.25 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.8 in (46 mm) 1.8 in (46 mm)

Max. Pull Tension

59 lbs (27 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6200UE

Update and Revision

Revision Number: 0.511 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.511 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5200UE 0101000 Black Reel 1,000 ft 612825157458
5200UE 010U1000 Black UnReel 1,000 ft 612825421146
5200UE 010Z1000 Black ReelTuff Box 1,000 ft 612825157496
5200UE 0061000 Blue, Light Reel 1,000 ft 612825350187
5200UE 001U1000 Brown UnReel 1,000 ft 612825421108
5200UE 001Z1000 Brown ReelTuff Box 1,000 ft 612825157403
5200UE 0011000 Brown Reel 1,000 ft
5200UE.00152 Chrome Reel 152 m 8719605008008
5200UE.00305 Chrome Reel 305 m 8719605008015
5200UE 008500 Gray Reel 500 ft 612825157410
5200UE 008U500 Gray UnReel 500 ft 612825421122
5200UE 0081000 Gray Reel 1,000 ft 612825157434 C
5200UE 008U1000 Gray UnReel 1,000 ft 612825157427
5200UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825350194
5200UE 0051000 Green, Dark Reel 1,000 ft 612825350170
5200UE 0031000 Orange Reel 1,000 ft 612825350156
5200UE 0021000 Red Reel 1,000 ft 612825421115 C
5200UE 002Z1000 Red ReelTuff Box 1,000 ft 612825350149
5200UE 0071000 Violet Reel 1,000 ft 612825336532
5200UE 009U1000 White UnReel 1,000 ft 612825421139
5200UE 0091000 White Reel 1,000 ft 612825157441
5200UE 009Z1000 White ReelTuff Box 1,000 ft 612825157465
5200UE 0041000 Yellow Reel 1,000 ft 612825350163