Product Number: 5201FE

Security & Sound, 3 Conductor 16 AWG, BC, Shielded, CMR

Security & Commercial Audio Cable, Riser-CMR, 3-16 AWG stranded (19x29) bare copper conductors with polypropylene insulation, Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.008 in (0.20 mm) 0.073 in (1.9 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.195 in (4.95 mm) Yes

Overall Cable Diameter (Nominal)

0.195 in (4.95 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 4 Ohm/1000ft 58 pF/ft (190 pF/m) 104.5 pF/ft (342.8 pF/m) 6.25 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.0 in (51 mm) 2.0 in (51 mm)

Max. Pull Tension

116 lbs (52.6 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6201FE

Update and Revision

Revision Number: 0.510 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.510 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5201FE.00305 Chrome Reel 305 m 8719605008039
5201FE 008500 Gray Reel 500 ft 612825157748
5201FE 0081000 Gray Reel 1,000 ft 612825157762 C
5201FE 008U1000 Gray UnReel 1,000 ft 612825425670
5201FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825157786