Product Number: 5300UP

Audio Cable, 2 Conductor 18 AWG, BC, Unshielded, CM

Commercial Audio Cable, Rated-CM, 2-18 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 42x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.077 in (2.0 mm) Black, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.184 in Yes

Overall Cable Diameter (Nominal)

0.184 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.27 Ohm/1000ft 27 pF/ft (89 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.84 in (46.7 mm) 1.84 in

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

18 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.427 Revision Date: 12-19-2022

Update and Revision

Revision Number: 0.427 Revision Date: 12-19-2022

Part Numbers

Item # Color Putup Type Length UPC Footnote
5300UP 0101000 Black Reel 1,000 ft 612825421573 C
5300UP 010Z1000 Black ReelTuff Box 1,000 ft 612825159322
5300UP D15500 Blue Reel 500 ft 612825159315
5300UP D151000 Blue Reel 1,000 ft 612825159339
5300UP D15U1000 Blue UnReel 1,000 ft 612825336822
5300UP 0081000 Gray Reel 1,000 ft 612825421566
5300UP 008Z1000 Gray ReelTuff Box 1,000 ft 612825159391
5300UP 005U500 Green, Dark UnReel 500 ft 612825159377
5300UP 0051000 Green, Dark Reel 1,000 ft 612825159346
5300UP 005U1000 Green, Dark UnReel 1,000 ft 612825159353
5300UP 009500 White Reel 500 ft 612825159384
5300UP 009U1000 White UnReel 1,000 ft 612825159407