Product Number: 5301FH

Security & Sound, 3 Conductor 18 AWG, TC, CMR

Security & Commercial Audio Cable, 3 Conductor 18 AWG stranded (7x26) tinned copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord, Riser rated.

  • Availability:
    Global
  • Global inventory:
    Available
5301FH

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
18 7x26 TC - Tinned Copper .048 in 3

Conductor Count

3

Insulation

Material Nominal Diameter
PP - Polypropylene .062 in

Color Chart

Number Color
1 Black
2 Red
3 White

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.020 in 24

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.171 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
6.5 Ohm/1000ft 16.9 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
36 pF/ft 64.75 pF/ft

Current

Max. Recommended Current [A]
5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-5°C To +75°C

Bulk Cable Weight

26 lbs/1000ft

Max. Pull Tension

58 lbs

Min. Bend Radius/Minor Axis

1.7 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

Yes

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

UL Flammability

UL1666 Vertical Riser

Plenum (Y/N)

No

Plenum Number

6301FH

Notes

Ripcord under jacket

Update and Revision

Revision Number: 0.57 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.57 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
5301FH 008500 Gray Reel 500 ft 612825159445
5301FH 0081000 Gray Reel 1,000 ft 612825159469
5301FH 008U1000 Gray UnReel 1,000 ft 612825159483