Product Number: 6100FE

Security & Sound, 2 Conductor 14 AWG BC, Shielded, CL2P

Security & Commercial Audio Cable, Plenum-CL2P, 2-14 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.012 in (0.30 mm) 0.094 in (2.4 mm) Black, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.220 in (5.59 mm) Yes

Overall Cable Diameter (Nominal)

0.220 in (5.59 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 2.54 Ohm/1000ft 85 pF/ft (280 pF/m) 153 pF/ft (502 pF/m) 25 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.2 in (56 mm) 2.2 in (56 mm)

Max. Pull Tension

104 lbs (47.2 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 725, CL2P

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5100FE

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
6100FE 006Z1000 Blue, Light ReelTuff Box 1,000 ft 612825173304
6100FE 877500 Natural Reel 500 ft 612825173298
6100FE 877Z500 Natural ReelTuff Box 500 ft
6100FE 8771000 Natural Reel 1,000 ft 612825173311 C
6100FE 877U1000 Natural UnReel 1,000 ft 612825423690
6100FE 877Z1000 Natural ReelTuff Box 1,000 ft 612825173328