Product Number: 6342PC

Security & Sound, 3 Pair 18 AWG, BC, Individually Shielded, CMP

Security, Pro Audio & Intercom Cable, Plenum-CMP, 3-18 AWG stranded bare copper pairs with FEP insulation, Individually Beldfoil® shielded and Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.01 in (0.25 mm) 0.066 in (1.7 mm) Black & Red, Black & White, Black & Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.0165 in (0.419 mm) 0.3 in Yes

Overall Cable Diameter (Nominal)

0.300 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.93 Ohm/1000ft 14.4 Ohm/1000ft (47.2 Ohm/km) 44 pF/ft (140 pF/m) 79.2 pF/ft (260 pF/m) 9.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3 in (76 mm) 3 in

Max. Pull Tension

139.9 lbs (63.46 kg)

Bulk Cable Weight

58 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.375 Revision Date: 12-20-2022

Update and Revision

Revision Number: 0.375 Revision Date: 12-20-2022

Part Numbers

Item # Color Putup Type Length UPC Footnote
6342PC 8771000 Natural Reel 1,000 ft 612825176404 C