Product Number: 6608HS

Gepco a Belden Brand, Analog Audio Cable, 8 Pair 22 AWG (7x30) Bare Copper conductors, FEP Insulation, Individually Shielded, PVDF Jacket, CMP rated

  • Availability:
    Global
  • Global inventory:
    Available
6608HS

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Outer Jacket

Nominal Diameter
0.328 in

Update and Revision

Revision Number: 0.44 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.44 Revision Date: 01-10-2024

Part Numbers

Item # Color Put-Up Type Length UPC
6608HS.41 Black Reel 1,000 ft 612825397380