Product Number: 70045

Speaker Cable LSZH 2x1.5mm², CPR Dca.

Speaker Cable, 2 Conductor 1.5mm² (30 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Dca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Conductor

Stranding Material Cross Section Construction n x D
Stranded BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 1.50 mm² 30x0.25 mm

Conductor Count

2

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.30 mm 0.07 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.30 mm 0.25 mm

Table Notes

Flexible with Matte Finish

Cabling

Description
2 fillers + 2 wires twisted

Conductor DCR

Max. Conductor DCR
13 Ohm/km

Min Insulation Resistance

200 MOhm*km

Voltage

Voltage Rating [V]
300 V

Storage Temperature Range

-30°C to +70°C

Operating Temp Range (Flexible Install)

-5°C To +60°C

Operating Temp Range (Fixed Install)

-30°C To +70°C

Max. Pull Tension

200 N

CPR Euroclass

Dca-s1,d2,a1

Environmental Space

Indoor - Euroclass Dca

IEC Flammability

IEC 60332-1-2

LOI of Jacket

Min. 34 %

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.190 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.190 Revision Date: 02-15-2024

Part Numbers

Item # Color Put-Up Type Length EAN
70045.00100 Black Reel 100 m 8719605009876
70045.00250 Black Reel 250 m 8719605159588
70045.00500 Black Reel 500 m 8719605009883
70045.01305 White Reel 305 m 8719605174628