Product Number: 79003FS

SAFE-T-Line® Red 3 x 1.5 mm2 LPCB

Safe-T-Line 3 x 1.5 mm2 Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120, Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Circuit integrity

Conductor

No. of Conductors

Conductor Count

3

Color Chart

Number
Wire 1
Wire 2
Wire 3

Outer Shield

Drainwire Material Drainwire Diameter
TC - Tinned Copper 0.8 mm

Table Notes

Tape bonded to sheath

Voltage

Voltage Rating [V]
300/500 V

Installation Temperature Range

0°C To +70°C

Operating Temperature Range

-40°C To +90°C

Min. Bend Radius During Operation

6*D

CENELEC Compliance

EN 60228

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2

Other Flammability

EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ

IEC 60754-1 - Halogen Amount

IEC 60754-1

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min.

Update and Revision

Revision Number: 0.106 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.106 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
79003FS.00100
79003FS.01100
79003FS.00500 Red Reel 500 m 8719605164292
79003FS.01500 White Reel 500 m 8719605164667