Product Number: 8814WB

Speaker Cable, 2 Conductor 14 AWG BC, Unshielded, Waterblocked

2 Conductor 14 AWG stranded (19x26) bare copper conductors, PVC/Nylon insulation, PVC jacket.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND

Conductor

AWG Stranding Material No. of Conductors
14 19x26 BC - Bare Copper 2

Conductor Count

2

Insulation

Layer Material
1 PVC - Polyvinyl Chloride
2 Nylon

Color Chart

Number Color
1 Black
2 White

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Separator Material
PVC - Polyvinyl Chloride 0.361 in Waterblocking Tape

Cabling

Filler
Waterblocking Tape Separator Material

Conductor DCR

Nominal Conductor DCR
2.6 Ohm/1000ft

Voltage

UL Voltage Rating
600 V

Operating Temperature Range

-30°C To +75°C Wet; -30°C To +90°C Dry

Wet Temp Range

-30°C To +75 °C

Dry Temp Range

-30°C To +90°C Dry

Bulk Cable Weight

69 lbs/1000ft

Max. Pull Tension

132 lbs

Min. Bend Radius/Minor Axis

3.6 in

NEC/(UL) Compliance

NPLF, TC, THHN/THWN Singles

Environmental Space

Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2002/96/EC (WEEE)

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1581 Vertical Tray

CSA Flammability

FT4

IEEE Flammability

1202

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.38 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.38 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type Length
8814WB 0101000 Black Reel 1,000 ft