Product Number: 9717

Speaker Cable, 2 Conductor 14 AWG BC, Unshielded, CM

2 Conductor 14 AWG stranded (19x27) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker Cable

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
14 19x27 TC - Tinned Copper (High Conductivity) 0.071 in 1
14 19x27 BC - Bare Copper 0.071 in 1

Conductor Count

2

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.035 in

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.146 x 0.292 in

Conductor DCR

Nominal Conductor DCR
2.7 Ohm/1000ft

Inductance

Nominal Inductance
0.2 µH/ft

Current

Max. Recommended Current [A]
9.5 Amps per Conductor at 25ºC

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

60°C

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

40 lbs/1000ft

Max. Pull Tension

125 lbs

Min. Bend Radius/Minor Axis

3 in

CPR Euroclass

Eca

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9717 3681000 Clear, Transparent Reel 1,000 ft 612825257332
9717 368U1000 Clear, Transparent UnReel 1,000 ft 612825257356