Product Number: 128241

Coax RG59, #23 Sol BCCS40%, PO Ins, OA BC Brd, PVC Jkt, AIA Armor, PVC Jkt, CMG

Coax RG59, 23AWG (Solid) Bare Copper Covered Steel 40% Conductivity, PO Insulation, Overall Bare Copper Braid(95%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active
128241

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
23 Solid BCCS - Bare Copper Covered Steel 0.023 in 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PE - Polyethylene 0.146 in 0.062 in

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.24 in 0.033 in

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.520 in 0.045 in

Armor

Type of Armor Material Thickness of Armoring Tape Diameter over Armoring
Interlocked Aluminum Aluminum 0.022 in 0.430 in

Capacitance

Nom. Capacitance Conductor to Other Conductor to Shield
20.5 pF/ft

Inductance

Nominal Inductance
0.131 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
10 MHz 1.1 dB/100ft
50 MHz 2.4 dB/100ft
100 MHz 3.4 dB/100ft
200 MHz 4.9 dB/100ft
400 MHz 7.0 dB/100ft
700 MHz 9.7 dB/100ft
900 MHz 11.1 dB/100ft
1000 MHz 12.0 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

High Frequency

Max./Min. Input Impedance (unFitted)
75

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-40°C To +75°C

UV Resistance

Yes

Bulk Cable Weight

138 lbs/1000ft

Min. Bend Radius/Minor Axis

5.25 in

NEC Articles

Article 800

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Hazardous Locations

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL 1685 UL loading

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.176 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.176 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
128241 0101000 Black 612825110798
128241 0105000 Black 612825110804