Product Number: 1505FPU

1505FPU - 75 Ohm SDI Coax, RG-59, 22 AWG Str BC, Double 95% TC Braid, PUR Jkt, Flexible

75 Ohm SDI Coax, RG-59, 22 AWG (7x29) Bare Copper Conductor, PE Insulation, Double 95% Tinned Copper Braid Shield, PUR Jacket, Flexible.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 21 AWG 7x29 0.81 mm BC-C - Bare Copper (Compacted)

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 3.68 mm (0.145 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tinned Copper (TC) 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane 6.13 mm

Table Notes

According to European Standard EN 50290-2-20

Return Loss

Frequency Min. Return Loss
5-850 MHz 20 dB
850-4500 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.7 dB/100m
3.6 MHz 1.6 dB/100m
10 MHz 3.0 dB/100m
71.5 MHz 8.2 dB/100m
135 MHz 11.5 dB/100m
270 MHz 16.7 dB/100m
360 MHz 19.7 dB/100m
540 MHz 24.6 dB/100m
720 MHz 29.2 dB/100m
750 MHz 29.9 dB/100m
1000 MHz 35.4 dB/100m
1500 MHz 44.6 dB/100m
2250 MHz 56.8 dB/100m
3000 MHz 67.9 dB/100m
4500 MHz 87.6 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
32 Ohm/km 12 Ohm/km (3.7 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 83%

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
60 mm (2.4 in)

Max. Pull Tension

200 N (45 lbf)

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

IEC 60332-1-2

CENELEC Compliance

EN 50117-1

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.111 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.111 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length EAN
1505FPU.00305 Black Reel 305 m 8719605001597
1505FPU.001000 Black Reel 1,000 m 8719605001580