Product Number: 179DTNH

Ultra-miniature, RG179 Type, 28.5 AWG Solid BC, Foil + TC Braid, LSZH

Low Loss Serial Digital Coax, Ultra-miniature, RG-179/U Type, 28.5 AWG solid bare copper conductor, foam HDPE core, Duofoil, + 95% tinned copper braid, LSZH jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadcast MobilE Trucks, Digital Video, Precision Video, Telecommunications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
28.5 Solid BC - Bare Copper 0.012 in 1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.056 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PPO - Polyphenylene Oxide 0.106 in

Conductor DCR

Nominal Conductor DCR Outer Conductor DCR
70.5 Ohm/1000ft 8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.0 pF/ft

Inductance

Nominal Inductance
0.106 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 1.18 dB/100ft
5 MHz 1.85 dB/100ft
6 MHz 1.99 dB/100ft
7 MHz 2.15 dB/100ft
10 MHz 2.39 dB/100ft
12 MHz 2.5 dB/100ft
67.5 MHz 5.3 dB/100ft
71.5 MHz 5.5 dB/100ft
88.5 MHz 6 dB/100ft
100 MHz 6.4 dB/100ft
135 MHz 7.2 dB/100ft
143 MHz 7.5 dB/100ft
180 MHz 8.3 dB/100ft
270 MHz 10.2 dB/100ft
360 MHz 11.8 dB/100ft
540 MHz 14.6 dB/100ft
720 MHz 17 dB/100ft
750 MHz 17.4 dB/100ft
1000 MHz 20.2 dB/100ft
1500 MHz 24.8 dB/100ft
2000 MHz 28.9 dB/100ft
2250 MHz 30.9 dB/100ft
3000 MHz 35.9 dB/100ft
4500 MHz 45 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.29 ns/ft 79%

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

60°C

Operating Temperature Range

-30°C To +75°C

Bulk Cable Weight

8 lbs/1000ft

Max. Pull Tension

14 lbs

Min. Bend Radius/Minor Axis

1 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

RG Type

179

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

UL Flammability

UL1666 Vertical Shaft

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.299 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.299 Revision Date: 04-29-2024


Part Numbers

Item # Color Put-Up Type Length UPC
179DTNH 0101000 Black Reel 1,000 ft 612825357063
179DTNH 0061000 Blue, Light Reel 1,000 ft 612825357087
179DTNH 0051000 Green, Dark Reel 1,000 ft 612825357094
179DTNH 0021000 Red Reel 1,000 ft 612825357186
179DTNH 0071000 Violet Reel 1,000 ft 612825357070
179DTNH 0041000 Yellow Reel 1,000 ft 612825357056