Product Number: 1855EN5

75 Ohm SDI 5 Coax, Mini RG-59, 22 AWG Solid BC, Foil + 90% TC Braid, LSZH Jkt

75 Ohm SDI 5 Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 90% Tinned Copper Braid Shield, LSZH Jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; Cable is UV-resistant and suitable for indoor and outdoor use

Conductor

AWG Stranding Material Nominal Diameter Diameter +/- Tolerance No. of Coax
22 Solid BC - Bare Copper 0.65 mm 0.02 mm 5

Conductor Count

5

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Dielectric PE - Polyethylene (Foam) 2.9 mm 0.15 mm

Color Chart

Number Color
1 Red
2 Green
3 Blue
4 White
5 Yellow

Inner Shield

Type Layer Material Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) 100%
Braid 2 Tinned Copper (TC) 95%

Inner Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.45 mm 0.2 mm

Table Notes

Matte Finish

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 14.8 mm

Cabling

Description Filler
5 coax bundled around a filler covered with nonwoven foil Filler (1x)

Conductor DCR

Max. Conductor DCR Max. Shield DCR
55 Ohm/km 17 Ohm/km

Capacitance

Nom. Capacitance Conductor to Shield
53 pF/m

Inductance

Nominal Inductance
0.35 µH/m

Impedance

Nominal Characteristic Impedance Nominal Characteristic Tolerance
75 Ohm 3 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 1.7 dB/100m
3.6 MHz 2.5 dB/100m
5 MHz 2.8 dB/100m
6 MHz 3 dB/100m
7 MHz 3.2 dB/100m
10 MHz 3.7 dB/100m
12 MHz 4 dB/100m
25 MHz 5.4 dB/100m
67.5 MHz 8.3 dB/100m
71.5 MHz 8.6 dB/100m
88.5 MHz 9.5 dB/100m
100 MHz 10 dB/100m
135 MHz 11.5 dB/100m
143 MHz 11.9 dB/100m
180 MHz 13.2 dB/100m
270 MHz 16.1 dB/100m
360 MHz 18.6 dB/100m
540 MHz 22.8 dB/100m
720 MHz 26.4 dB/100m
750 MHz 26.9 dB/100m
1000 MHz 31.3 dB/100m
1500 MHz 38.7 dB/100m
2000 MHz 45 dB/100m
2250 MHz 48 dB/100m
2500 MHz 50.8 dB/100m
3000 MHz 56.1 dB/100m
4000 MHz 65.7 dB/100m
4500 MHz 70.2 dB/100m

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
400 ns/ft 84%

High Frequency

Frequency [MHz] Min. RL (Return Loss) [dB]
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB

Screening

Frequency [MHz] Min. Screening Attenuation After Flexing
30 - 1000 MHz 85 dB
1000 - 2000 MHz 85 dB
2000 - 3000 MHz 85 dB
3000 - 4500 MHz 80 dB

Screening Class

B

Transfer Impedance

Frequency [MHz] Transfer Impedance
5-30 MHz Max. 15 mOhm/m

Installation Temperature Range

-5°C To +50°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-30°C To +70°C

Min Bend Radius (W/o Pulling Strength)

150 mm

Crush Resistance

Max. 1% (load of 700N) N

CPR Euroclass

Eca

RG Type

Mini 59

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

Update and Revision

Revision Number: 0.207 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.207 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length
1855EN5.00250 Black Reel 250 m
1855EN5.00500 Black Reel 500 m