Product Number: 4794ANH

12 GHz Coax, 4K UHD Precision Video Cable, RG-7 Series, 75 Ohm, 16 AWG Solid SC, LSZH Jkt

12 GHz, 4K UHD Precision Video Cable, RG-7 Series, 75 Ohm 16 AWG solid 0.051" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage) plus Beldfoil® with shorting fold, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Series Type

7

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 16 AWG Solid 0.051 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.225 in (5.72 mm) White

Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%
3 Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%

Table Notes

Tape is bonded to dielectric

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.320 in (8.13 mm)

Overall Cable Diameter (Nominal)

0.320 in (8.13 mm)

Return Loss

Frequency Min. Return Loss
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
4500 MHz - 12000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.26 dB/100ft
3.58 MHz 0.43 dB/100ft
5 MHz 0.50 dB/100ft
6 MHz 0.52 dB/100ft
7 MHz 0.55 dB/100ft
10 MHz 0.63 dB/100ft
12 MHz 0.66 dB/100ft
25 MHz 0.88 dB/100ft
55 MHz 1.21 dB/100ft
67.5 MHz 1.31 dB/100ft
71.5 MHz 1.34 dB/100ft
88.5 MHz 1.47 dB/100ft
100 MHz 1.54 dB/100ft
135 MHz 1.75 dB/100ft
143 MHz 1.79 dB/100ft
180 MHz 1.98 dB/100ft
270 MHz 2.40 dB/100ft
360 MHz 2.76 dB/100ft
540 MHz 3.41 dB/100ft
720 MHz 3.96 dB/100ft
750 MHz 4.05 dB/100ft
1000 MHz 4.70 dB/100ft
1500 MHz 5.83 dB/100ft
2000 MHz 6.80 dB/100ft
2250 MHz 7.25 dB/100ft
3000 MHz 8.48 dB/100ft
4500 MHz 10.66 dB/100ft
6000 MHz 12.47 dB/100ft
12000 MHz 19.45 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
4 Ohm/1000ft (13 Ohm/km) 1.9 Ohm/1000ft (6.2 Ohm/km) 16.0 pF/ft (52.5 pF/m) 75 Ohm 85%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

Temperature

Operating
-30°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.2 in (81 mm) 3.2 in (81 mm)

Max. Pull Tension

84 lbs (38 kg)

Bulk Cable Weight

59 lbs/1000ft

Environmental Suitability

Indoor - Euroclass Dca, Indoor, Aerial - Black only, When supported by messenger wire

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

PF_4794ANH 1)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. 2)Size@Conductor1 :-In Stibo it was 16 now changed to 16AWG. 3)Diameter@Conductor1(Nominal)- In Stibo it was 0.051 in Now Changed to 0.053 in. 3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White. 4)Material@Conductor1-In stibo it is Silvered Copper But in BPCS its Showing ANNEALED SOLID SILVER COATED COPPER WIRE 5)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.320 in. 6)Bulk Cable Weight - In stibo it was 56 lbs/1000 ft Now changed to 59 lbs/1000 ft.

Update and Revision

Revision Number: 0.189 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.189 Revision Date: 04-29-2024